Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
EL - Wheel
Bill of material
160 ELB 20
ORDERNO
Article-number
160 ELB 20
WDAB
Wheel-Ø A x width B
160x40 mm
LC
Load capacity
135 kg
HW
Hub width
49 mm
FL
Fixing length
49 mm
WB
Wheel bearing
Roller bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices